Benchmark | Cycles | (1) |
Interrupt Latency | 64 | |
Hwi_restore() | 5 | |
Hwi_disable() | 3 | |
Hwi dispatcher prolog | 82 | |
Hwi dispatcher epilog | 90 | |
Hwi dispatcher | 182 | |
Hardware Interrupt to Blocked Task | 444 | |
Hardware Interrupt to Software Interrupt | 288 | |
Swi_enable() | 61 | |
Swi_disable() | 14 | |
Post Software Interrupt Again | 32 | |
Post Software Interrupt without Context Switch | 125 | |
Post Software Interrupt with Context Switch | 248 | |
Create a New Task without Context Switch | 2397 | |
Set a Task Priority without a Context Switch | 181 | |
Task_yield() | 240 | |
Post Semaphore, No Waiting Task | 44 | |
Post Semaphore No Task Switch | 194 | |
Post Semaphore with Task Switch | 286 | |
Pend on Semaphore, No Context Switch | 65 | |
Pend on Semaphore with Task Switch | 312 | |
Clock_getTicks() | 14 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --code_model=small --data_model=small -q --advice:power=1 --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.