ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 3662 | 986 | 164 | 4812 | 1024 | 0 | 0 | 256 | 1280 |
Hwi application | 3742 | 986 | 184 | 4912 | 1024 | 0 | 0 | 288 | 1312 |
Clock application | 5120 | 1030 | 356 | 6506 | 1024 | 0 | 0 | 584 | 1608 |
Clock Object application | 5120 | 1030 | 384 | 6534 | 1024 | 0 | 0 | 616 | 1640 |
Swi application | 4286 | 1004 | 240 | 5530 | 1024 | 0 | 0 | 380 | 1404 |
Swi Object application | 4286 | 1008 | 276 | 5570 | 1024 | 0 | 0 | 436 | 1460 |
Task application | 6546 | 1066 | 544 | 8156 | 1024 | 1024 | 0 | 856 | 2904 |
Task Object application | 6546 | 1070 | 592 | 8208 | 1024 | 1536 | 0 | 940 | 3500 |
Semaphore application | 7054 | 1078 | 608 | 8740 | 1024 | 1536 | 0 | 960 | 3520 |
Semaphore Object application | 7054 | 1082 | 624 | 8760 | 1024 | 1536 | 0 | 980 | 3540 |
Default Configuration | 15678 | 8074 | 816 | 24568 | 4096 | 2048 | 4096 | 3088 | 13328 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 7848 | 1202 | 688 | 9738 | 1024 | 1536 | 4096 | 1036 | 7692 |
Dynamic Task application | 8870 | 1328 | 696 | 10894 | 1024 | 1536 | 4096 | 1044 | 7700 |
Dynamic Semaphore application | 9340 | 1452 | 704 | 11496 | 1024 | 1536 | 4096 | 1052 | 7708 |