ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 3968 | 472 | 4440 | 4306 | 4306 |
Hwi application | 4058 | 498 | 4556 | 4330 | 4330 |
Clock application | 6668 | 802 | 7470 | 4806 | 4806 |
Clock Object application | 6668 | 830 | 7498 | 4838 | 4838 |
Swi application | 4666 | 606 | 5272 | 4422 | 4422 |
Swi Object application | 4666 | 662 | 5328 | 4478 | 4478 |
Task application | 8698 | 774 | 9472 | 6102 | 6102 |
Task Object application | 8698 | 790 | 9488 | 6698 | 6698 |
Semaphore application | 9382 | 803 | 10185 | 6718 | 6718 |
Semaphore Object application | 9382 | 813 | 10195 | 6738 | 6738 |
Default Configuration | 18496 | 8080 | 26576 | 13134 | 13134 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 10446 | 964 | 11410 | 10890 | 10890 |
Dynamic Task application | 11632 | 1088 | 12720 | 10898 | 10898 |
Dynamic Semaphore application | 12090 | 1213 | 13303 | 10906 | 10906 |