ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 5932 | 492 | 0 | 6424 | 1024 | 0 | 0 | 2312 | 3336 |
Hwi application | 6008 | 604 | 0 | 6612 | 1024 | 0 | 0 | 2336 | 3360 |
Clock application | 8956 | 660 | 0 | 9616 | 1024 | 0 | 0 | 2816 | 3840 |
Clock Object application | 8956 | 660 | 0 | 9616 | 1024 | 0 | 0 | 2848 | 3872 |
Swi application | 6888 | 624 | 0 | 7512 | 1024 | 0 | 0 | 2432 | 3456 |
Swi Object application | 6888 | 624 | 0 | 7512 | 1024 | 0 | 0 | 2488 | 3512 |
Task application | 11776 | 696 | 0 | 12472 | 1024 | 1024 | 0 | 3088 | 5136 |
Task Object application | 11776 | 696 | 0 | 12472 | 1024 | 1536 | 0 | 3168 | 5728 |
Semaphore application | 12460 | 704 | 0 | 13164 | 1024 | 1536 | 0 | 3192 | 5752 |
Semaphore Object application | 12460 | 704 | 0 | 13164 | 1024 | 1536 | 0 | 3208 | 5768 |
Default Configuration | 25792 | 8160 | 0 | 33952 | 4096 | 2048 | 4096 | 5280 | 15520 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 15540 | 992 | 0 | 16532 | 1024 | 1536 | 4096 | 3316 | 9972 |
Dynamic Task application | 16676 | 1096 | 0 | 17772 | 1024 | 1536 | 4096 | 3324 | 9980 |
Dynamic Semaphore application | 16868 | 1096 | 0 | 17964 | 1024 | 1536 | 4096 | 3332 | 9988 |