ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 8688 | 1168 | 192 | 10048 | 1024 | 0 | 0 | 22288 | 23312 |
Hwi application | 8796 | 1168 | 240 | 10204 | 1024 | 0 | 0 | 22324 | 23348 |
Clock application | 13812 | 1224 | 688 | 15724 | 1024 | 0 | 0 | 22980 | 24004 |
Clock Object application | 13812 | 1224 | 712 | 15748 | 1024 | 0 | 0 | 23012 | 24036 |
Swi application | 9856 | 1186 | 272 | 11314 | 1024 | 0 | 0 | 22416 | 23440 |
Swi Object application | 9856 | 1190 | 304 | 11350 | 1024 | 0 | 0 | 22472 | 23496 |
Task application | 15772 | 1260 | 872 | 17904 | 1024 | 1024 | 0 | 23252 | 25300 |
Task Object application | 15772 | 1264 | 920 | 17956 | 1024 | 1536 | 0 | 23336 | 25896 |
Semaphore application | 16652 | 1272 | 936 | 18860 | 1024 | 1536 | 0 | 23356 | 25916 |
Semaphore Object application | 16652 | 1276 | 952 | 18880 | 1024 | 1536 | 0 | 23376 | 25936 |
Default Configuration | 29960 | 8321 | 1040 | 39321 | 4096 | 2048 | 4096 | 24604 | 34844 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 16924 | 1318 | 1000 | 19242 | 1024 | 1536 | 4096 | 23412 | 30068 |
Dynamic Task application | 18596 | 1444 | 1008 | 21048 | 1024 | 1536 | 4096 | 23420 | 30076 |
Dynamic Semaphore application | 19348 | 1568 | 1016 | 21932 | 1024 | 1536 | 4096 | 23428 | 30084 |