ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 24752 | 2212 | 0 | 26964 | 1024 | 0 | 0 | 20224 | 21248 |
Hwi application | 24844 | 2324 | 0 | 27168 | 1024 | 0 | 0 | 20272 | 21296 |
Clock application | 30432 | 2372 | 0 | 32804 | 1024 | 0 | 0 | 20600 | 21624 |
Clock Object application | 30432 | 2372 | 0 | 32804 | 1024 | 0 | 0 | 20632 | 21656 |
Swi application | 26136 | 2340 | 0 | 28476 | 1024 | 0 | 0 | 20360 | 21384 |
Swi Object application | 26136 | 2340 | 0 | 28476 | 1024 | 0 | 0 | 20416 | 21440 |
Task application | 33892 | 2404 | 0 | 36296 | 1024 | 1024 | 0 | 20872 | 22920 |
Task Object application | 33892 | 2396 | 0 | 36288 | 1024 | 1536 | 0 | 20960 | 23520 |
Semaphore application | 35056 | 2412 | 0 | 37468 | 1024 | 1536 | 0 | 20976 | 23536 |
Semaphore Object application | 35056 | 2412 | 0 | 37468 | 1024 | 1536 | 0 | 21000 | 23560 |
Default Configuration | 52740 | 10180 | 0 | 62920 | 4096 | 2048 | 4096 | 25368 | 35608 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 38452 | 2664 | 0 | 41116 | 1024 | 1536 | 4096 | 21080 | 27736 |
Dynamic Task application | 40204 | 2768 | 0 | 42972 | 1024 | 1536 | 4096 | 21088 | 27744 |
Dynamic Semaphore application | 40500 | 2768 | 0 | 43268 | 1024 | 1536 | 4096 | 21096 | 27752 |