1 /*
2 * Copyright (c) 2014, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 */
32 /*
33 * ======== Cache.xdc ========
34 */
35 package ti.sysbios.hal.unicache;
36
37 import xdc.rov.ViewInfo;
38 import xdc.runtime.Error;
39 import xdc.runtime.Types;
40
41 import ti.sysbios.interfaces.ICache;
42 import ti.sysbios.hal.Hwi;
43
44 /*!
45 * ======== Cache ========
46 * The unicache Cache module used by the omap4 Tesla and Ducati cores
47 *
48 * The Tesla and Ducati UniCaches do not support separate program and
49 * data caches. Therefore none of the unique Cache_Type L1P/L1D/L2P/L2D
50 * operations can be precisely supported. The APIs in this module ignore
51 * the P/D and observe only the L1/L2 designations (ie Cache_Type_L1P
52 * is functionally equivalent to Cache_Type_L1D and Cache_Type_L1).
53 *
54 * @a(Restrictions) 55 * When used within a dual M3 core (Ducati arrangement), care must be
56 * taken when initializing this shared resource.
57 * The "Shared Resources" note provided
58 * in the {@link ti.sysbios.family.arm.ducati ducati} package discusses
59 * the management of the various hardware and software resources
60 * shared by the two M3 cores.
61 *
62 * As the unicache is shared between the two M3 cores, it should only
63 * be initialized and enabled once.
64 * It is intended that Core 0 will {@link #configureCache configure}
65 * the unicache at startup and then either {@link #enableCache enable}
66 * it at that time or later on by manually invoking
67 * {@link #enable Cache_enable()}.
68 *
69 * The unicache Cache module is a Gated module. In a dual M3 core (Ducati)
70 * environment, the unicache Cache module employs a
71 * {@link ti.sysbios.family.arm.ducati.GateDualCore GateDualCore} gate
72 * to arbitrate the usage of the shared unicache registers. In a non
73 * shared environment such as the C64T core in an OMAP4 device, a
74 * {@link ti.sysbios.gates.GateHwi GateHwi} gate is used to avoid multi
75 * thread conflicts.
76 *
77 * @a 78 *
79 * @p(html) 80 * <h3> Calling Context </h3>
81 * <table border="1" cellpadding="3">
82 * <colgroup span="1"></colgroup> <colgroup span="5" align="center">
83 * </colgroup>
84 *
85 * <tr><th> Function </th><th> Hwi </th><th> Swi </th>
86 * <th> Task </th><th> Main </th><th> Startup </th></tr>
87 * <!-- -->
88 * <tr><td> {@link #disable} </td><td> Y </td><td> Y </td>
89 * <td> Y </td><td> Y </td><td> Y </td></tr>
90 * <tr><td> {@link #enable} </td><td> Y </td><td> Y </td>
91 * <td> Y </td><td> Y </td><td> Y </td></tr>
92 * <tr><td> {@link #inv} </td><td> Y </td><td> Y </td>
93 * <td> Y </td><td> Y </td><td> Y </td></tr>
94 * <tr><td> {@link #wb} </td><td> Y </td><td> Y </td>
95 * <td> Y </td><td> Y </td><td> Y </td></tr>
96 * <tr><td> {@link #wbInv} </td><td> Y </td><td> Y </td>
97 * <td> Y </td><td> Y </td><td> Y </td></tr>
98 * <tr><td> {@link #wait} </td><td> Y </td><td> Y </td>
99 * <td> Y </td><td> Y </td><td> Y </td></tr>
100 * <tr><td colspan="6"> Definitions: <br />
101 * <ul>
102 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
103 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
104 * <li> <b>Task</b>: API is callable from a Task thread. </li>
105 * <li> <b>Main</b>: API is callable during any of these phases: </li>
106 * <ul>
107 * <li> In your module startup after this module is started
108 * (e.g. Cache_Module_startupDone() returns TRUE). </li>
109 * <li> During xdc.runtime.Startup.lastFxns. </li>
110 * <li> During main().</li>
111 * <li> During BIOS.startupFxns.</li>
112 * </ul>
113 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
114 * <ul>
115 * <li> During xdc.runtime.Startup.firstFxns.</li>
116 * <li> In your module startup before this module is started
117 * (e.g. Cache_Module_startupDone() returns FALSE).</li>
118 * </ul>
119 * </ul>
120 * </td></tr>
121 *
122 * </table>
123 * @p 124 */
125
126 @Gated
127
128 module Cache inherits ti.sysbios.interfaces.ICache
129 {
130
131 // -------- Module Types --------
132
133 /*!
134 * Runtime representation of the Cache registers
135 */
136 struct CACHE {
137 UInt32 L1_INFO; /* 0000 */
138 UInt32 L1_CONFIG; /* 0004 */
139 UInt32 L1_INT; /* 0008 */
140 UInt32 L1_OCP; /* 000C */
141 UInt32 L1_MAINT; /* 0010 */
142 Ptr L1_MTSTART; /* 0014 */
143 Ptr L1_MTEND; /* 0018 */
144 Ptr L1_CTADDR; /* 001c */
145 UInt32 L1_CTDATA; /* 0020 */
146
147 UInt32 Reserved[0x77]; /* 0024 - 001fc */
148
149 UInt32 L2_INFO; /* 0200 */
150 UInt32 L2_CONFIG; /* 0204 */
151 UInt32 L2_INT; /* 0208 */
152 UInt32 L2_OCP; /* 020C */
153 UInt32 L2_MAINT; /* 0210 */
154 Ptr L2_MTSTART; /* 0214 */
155 Ptr L2_MTEND; /* 0218 */
156 Ptr L2_CTADDR; /* 021c */
157 UInt32 L2_CTDATA; /* 0220 */
158 };
159
160 /*!
161 * This device's unicache register set address.
162 * Initialized internally according to build target/device.
163 */
164 extern volatile CACHE cache;
165
166 /*!
167 * OCP Interface Configuration Register Settings.
168 */
169 struct OCPConfig {
170 UInt8 wrap;
171 UInt8 wrbuffer;
172 UInt8 prefetch;
173 UInt8 cleanbuf;
174 }
175
176 /*!
177 * CONFIG Configuration Register Settings.
178 */
179 struct SecurityConfig {
180 UInt8 secure;
181 UInt8 nbypass;
182 UInt8 secint;
183 UInt8 secport;
184 UInt8 secmain;
185 }
186
187 // -------- ROV view --------
188
189 /*! @_nodoc */
190 metaonlystruct ModuleView {
191 Bool cacheEnabled;
192 };
193
194 /*! @_nodoc */
195 @Facet
196 metaonlyconfig ViewInfo.Instance rovViewInfo =
197 ViewInfo.create({
198 viewMap: [
199 ['Module', {type: ViewInfo.MODULE, viewInitFxn: 'viewInitModule', structName: 'ModuleView'}],
200 ]
201 });
202
203 // Errors
204
205 /*!
206 * Error raised when a Cache interrupt occurs
207 * Reason bits are contents of Cache Interrupt Register
208 */
209 config Error.Id E_exception = {
210 msg: "E_exception: L%d reason: 0x%x"
211 };
212
213 // -------- Configuration Parameters --------
214
215 /*!
216 * L1_OCP register settings
217 */
218 metaonlyconfig OCPConfig ocpL1 = {
219 wrap : 0,
220 wrbuffer : 0,
221 prefetch : 0
222 };
223
224 /*!
225 * L1_CONFIG register settings
226 */
227 metaonlyconfig SecurityConfig configL1 = {
228 secure : 0,
229 nbypass : 0,
230 secint : 1,
231 secport : 1,
232 secmain : 1
233 };
234
235 /*!
236 * L2_OCP register settings
237 */
238 metaonlyconfig OCPConfig ocpL2 = {
239 wrap : 0,
240 wrbuffer : 0,
241 prefetch : 0,
242 cleanbuf : 0
243 };
244
245 /*!
246 * L2_CONFIG register settings
247 */
248 metaonlyconfig SecurityConfig configL2 = {
249 secure : 0,
250 nbypass : 0,
251 secint : 1,
252 secport : 1,
253 secmain : 1
254 };
255
256 /*!
257 * Configure cache at startup?
258 *
259 * It is possible to configure the Cache at startup and not
260 * {@link #enableCache enable} it.
261 * However, it is not possible to enable the Cache at startup
262 * without configuring it.
263 *
264 * Enabling the Cache will automatically enable configuring
265 * the Cache.
266 */
267 config Bool configureCache = false;
268
269 /*!
270 * Enable cache at startup?
271 *
272 * Enabling the Cache at startup will force
273 * {@link #configureCache configuring} the Cache at startup.
274 */
275 config Bool enableCache = false;
276
277 /*!
278 * Maximum buffer size to use discrete cache line operations with.
279 *
280 * For buffers below a certain size, cache maintenance operations are
281 * more efficient if performed on single cache lines at a time
282 * rather than on an entire region.
283 *
284 * For buffer sizes equal to or less than this setting, the {@link #inv},
285 * {@link #wb}, and {@link #wbInv} APIs will use a series of individual
286 * cache line operations. For buffer sizes large than this setting, a
287 * a single block mode operation will be performed.
288 *
289 * For M3 cores, the default setting is 1024 bytes.
290 * For 64T cores, the default setting is 4096 bytes.
291 */
292 config SizeT maxLineModeBufSize;
293
294 /*!
295 * L1 Interrupt Handler.
296 * Default is set to an internal L1 interrupt handler
297 */
298 metaonlyconfig Hwi.FuncPtr l1InterruptHandler;
299
300 /*!
301 * L1 Interrupt number.
302 * Default is device unique but can be set in the user config file.
303 */
304 metaonlyconfig UInt l1InterruptNumber;
305
306 /*!
307 * L1 Interrupt priority.
308 * Default is device unique but can be set in the user config file.
309 */
310 metaonlyconfig UInt l1InterruptPriority;
311
312 /*!
313 * L2 Interrupt Handler.
314 * Default is set to an internal L2 interrupt handler
315 */
316 metaonlyconfig Hwi.FuncPtr l2InterruptHandler;
317
318 /*!
319 * L2 Interrupt number.
320 * Default is device unique but can be set in the user config file.
321 */
322 metaonlyconfig UInt l2InterruptNumber;
323
324 /*!
325 * L2 Interrupt priority.
326 * Default is device unique but can be set in the user config file.
327 */
328 metaonlyconfig UInt l2InterruptPriority;
329
330 // -------- Module Functions --------
331
332 /*!
333 * ======== lock ========
334 * Locks a memory block into the cache.
335 *
336 * @param(blockPtr) start address of range to be locked
337 * @param(byteCnt) number of bytes to be locked
338 * @param(type) bit mask of Cache type
339 * @param(wait) wait until the operation is completed
340 */
341 Void lock(Ptr blockPtr, SizeT byteCnt, Bits16 type, Bool wait);
342
343 /*!
344 * ======== unlock ========
345 * Unlocks a cached memory block.
346 *
347 * @param(blockPtr) start address of range to be locked
348 * @param(byteCnt) number of bytes to be locked
349 * @param(type) bit mask of Cache type
350 * @param(wait) wait until the operation is completed
351 */
352 Void unlock(Ptr blockPtr, SizeT byteCnt, Bits16 type, Bool wait);
353
354 /*!
355 * ======== preload ========
356 * Loads a memory block into the cache.
357 *
358 * @param(blockPtr) start address of range to be loaded
359 * @param(byteCnt) number of bytes to be loaded
360 * @param(type) bit mask of Cache type
361 * @param(wait) wait until the operation is completed
362 */
363 Void preload(Ptr blockPtr, SizeT byteCnt, Bits16 type, Bool wait);
364
365 /*!
366 * ======== preloadLock ========
367 * Loads and locks a memory block into the cache.
368 *
369 * @param(blockPtr) start address of range to be loaded
370 * @param(byteCnt) number of bytes to be loaded
371 * @param(type) bit mask of Cache type
372 * @param(wait) wait until the operation is completed
373 */
374 Void preloadLock(Ptr blockPtr, SizeT byteCnt, Bits16 type, Bool wait);
375
376 /*!
377 * ======== wbAll ========
378 * Write back all caches
379 *
380 * Perform a global write back.
381 * All cache lines are left valid in L1 and L2 caches and the data in L1
382 * cache is written back to L2 or external. All cache lines are left
383 * valid in L2 cache and the data in L2 cache is written back to
384 * external.
385 * Waits for completion.
386 */
387 override Void wbAll();
388
389 /*!
390 * ======== invAll ========
391 * Invalidate all caches
392 *
393 * Perform a global invalidate. All cache lines are
394 * invalidated in L1 and L2 caches.
395 * Waits for completion.
396 */
397 Void invAll();
398
399 /*!
400 * ======== wbInvAll ========
401 * Write back invalidate all caches
402 *
403 * Perform a global write back.
404 * Then perform a global invalidate.
405 * All cache lines are invalidated in L1 and L2 caches.
406 * Waits for completion.
407 */
408 override Void wbInvAll();
409
410 /*!
411 * ======== read ========
412 * Read a block of memory from the cache.
413 * Only whole numbers of 32 bit words are transferred.
414 * byteCnt is divided by 4 to convert to number of words.
415 *
416 * @param(blockPtr) start address of range to be loaded
417 * @param(byteCnt) number of bytes to be loaded
418 * @param(type) bit mask of Cache type
419 * @param(destBuf) address of destination buffer
420 */
421 Void read(Ptr blockPtr, SizeT byteCnt, Bits16 type, Ptr destBuf);
422
423 /*!
424 * @_nodoc 425 * ======== dumpRegs ========
426 * formatted dump of cache registers
427 */
428 Void dumpRegs();
429
430 internal:
431
432 /* initial L1 register settings */
433 config Bits32 l1ocpConfig;
434 config Bits32 l1secConfig;
435
436 /* initial L2 register settings */
437 config Bits32 l2ocpConfig;
438 config Bits32 l2secConfig;
439
440 /* device-specific L2 support enabled flag */
441 readonlyconfig Bool l2CacheSupported;
442
443 /* base address of Cache registers */
444 metaonlyconfig Ptr baseAddr;
445
446 /*!
447 * ======== seizeRegs ========
448 * seize the cache registers
449 */
450 UInt seizeRegs();
451
452 /*!
453 * ======== releaseRegs ========
454 * release the cache registers
455 */
456 Void releaseRegs(UInt key);
457
458 /*
459 * ======== ISR ========
460 * Cache Interrupt Service Routine
461 */
462 Void ISR(UArg level);
463
464 /*
465 * ======== invAllI ========
466 * Invalidate all caches
467 *
468 * Perform a global invalidate. All cache lines are
469 * invalidated in L1 and L2 caches.
470 * Waits for completion.
471 *
472 * This function does not seize the cache regs before
473 * accessing them.
474 */
475 Void invAllI();
476
477 /*!
478 * ======== printInfo ========
479 * formatted dump of cache registers helper
480 */
481 Void printInfo(UInt info, UInt level);
482
483 /*!
484 * ======== printConfig ========
485 * formatted dump of cache registers helper
486 */
487 Void printConfig(UInt cfg, UInt level);
488
489 /*!
490 * ======== printOCP ========
491 * formatted dump of cache registers helper
492 */
493 Void printOCP(UInt cfg, UInt level);
494
495 /*!
496 * ======== startup ========
497 * startup function to enable cache early during climb-up
498 */
499 Void startup();
500 }