1 /*
2 * Copyright (c) 2014, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 */
32 /*
33 * ======== TimestampProvider.xdc ========
34 *
35 *
36 */
37
38 package ti.sysbios.family.arm.a8;
39
40 /*!
41 * ======== TimestampProvider ========
42 * A8 TimestampProvider.
43 *
44 * The source of the timestamps for the A8 TimestampProvider is
45 * the A8's internal PMC counter which counts CPU cycles.
46 *
47 * As this counter is only 32 bits in length, provision is made
48 * in the get64() API to test if an overflow has occurred since
49 * the last invocation of get64() and compensate the return value
50 * accordingly.
51 *
52 * As it is possible for the 32 bit counter to roll over more
53 * than once between successive get64() calls, this module offers
54 * an auto refresh feature. If auto refresh is enabled
55 * (see {@link #autoRefreshEnable}), this module will register a
56 * clock function with a period less than the amount of time it
57 * takes for the 32 bit counter to roll over. The clock function
58 * checks for an overflow and updates the upper 32 bits of the
59 * counter to guarantee coherency in successive timestamps.
60 *
61 * @a(Note) 62 * Auto refresh feature requires that the SYS/BIOS clock is enabled.
63 * If the SYS/BIOS clock is disabled
64 * (see {@link ti.sysbios.BIOS#clockEnabled BIOS.clockEnabled})
65 * then this feature cannot be enabled.
66 *
67 * @p(html) 68 * <h3> Calling Context </h3>
69 * <table border="1" cellpadding="3">
70 * <colgroup span="1"></colgroup> <colgroup span="5" align="center">
71 * </colgroup>
72 *
73 * <tr><th> Function </th><th> Hwi </th><th> Swi </th>
74 * <th> Task </th><th> Main </th><th> Startup </th></tr>
75 * <!-- -->
76 * <tr><td> {@link #get32} </td><td> Y </td><td> Y </td>
77 * <td> Y </td><td> Y </td><td> N </td></tr>
78 * <tr><td> {@link #get64} </td><td> Y </td><td> Y </td>
79 * <td> Y </td><td> Y </td><td> N </td></tr>
80 * <tr><td> {@link #getFreq} </td><td> Y </td><td> Y </td>
81 * <td> Y </td><td> Y </td><td> N </td></tr>
82 * <tr><td colspan="6"> Definitions: <br />
83 * <ul>
84 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
85 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
86 * <li> <b>Task</b>: API is callable from a Task thread. </li>
87 * <li> <b>Main</b>: API is callable during any of these phases: </li>
88 * <ul>
89 * <li> In your module startup after this module is started
90 * (e.g. TimestampProvider_Module_startupDone() returns TRUE). </li>
91 * <li> During xdc.runtime.Startup.lastFxns. </li>
92 * <li> During main().</li>
93 * <li> During BIOS.startupFxns.</li>
94 * </ul>
95 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
96 * <ul>
97 * <li> During xdc.runtime.Startup.firstFxns.</li>
98 * <li> In your module startup before this module is started
99 * (e.g. TimestampProvider_Module_startupDone() returns FALSE).</li>
100 * </ul>
101 * </ul>
102 * </td></tr>
103 *
104 * </table>
105 * @p 106 */
107
108 @ModuleStartup /* To get Clock Timer Handle */
109
110 module TimestampProvider inherits ti.sysbios.interfaces.ITimestamp
111 {
112 /*! @_nodoc */
113 @XmlDtd
114 metaonlystruct Module_View {
115 };
116
117 /*!
118 * ======== autoRefreshEnable ========
119 * If this config param is set to true, this module will create a
120 * clock instance with a timeout that is less than the amount of
121 * time it takes for the PMU cycle counter to overflow. The clock
122 * handler function will check if the PMU cycle counter has overflowed
123 * and update the upper 32 bits of the timestamp so coherency of
124 * successive 64bit timestamps is guaranteed.
125 */
126 metaonlyconfig Bool autoRefreshEnable = true;
127
128 internal: /* not for client use */
129
130 /*
131 * initialize and start the CCNT performance monitor
132 */
133 Void initCCNT();
134
135 /*
136 * Refresh upper32 bits of timestamp
137 */
138 Void autoRefreshFxn(UArg arg);
139
140 struct Module_State {
141 UInt32 upper32Bits; /* upper 32 bits of counter */
142 UInt32 prevLoBits; /* previous lower 32 bits */
143 }
144 }