Benchmark |
Cycles |
Interrupt Latency |
122 |
Hwi_restore() |
1 |
Hwi_disable() |
3 |
Hwi dispatcher prolog |
122 |
Hwi dispatcher epilog |
214 |
Hwi dispatcher |
326 |
Hardware Interrupt to Blocked Task |
495 |
Hardware Interrupt to Software Interrupt |
340 |
Swi_enable() |
51 |
Swi_disable() |
11 |
Post Software Interrupt Again |
22 |
Post Software Interrupt without Context Switch |
88 |
Post Software Interrupt with Context Switch |
170 |
Create a New Task without Context Switch |
1430 |
Set a Task Priority without a Context Switch |
140 |
Task_yield() |
209 |
Post Semaphore, No Waiting Task |
49 |
Post Semaphore No Task Switch |
145 |
Post Semaphore with Task Switch |
229 |
Pend on Semaphore, No Context Switch |
52 |
Pend on Semaphore with Task Switch |
274 |
Clock_getTicks() |
8 |