ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 7584 | 1865 | 116 | 9565 | 1024 | 0 | 0 | 308 | 1332 |
Hwi application | 8512 | 1977 | 132 | 10621 | 1024 | 0 | 0 | 332 | 1356 |
Clock application | 15616 | 2041 | 892 | 18549 | 1024 | 0 | 0 | 1460 | 2484 |
Clock Object application | 15616 | 2041 | 916 | 18573 | 1024 | 0 | 0 | 1492 | 2516 |
Swi application | 10016 | 2001 | 204 | 12221 | 1024 | 0 | 0 | 436 | 1460 |
Swi Object application | 10016 | 2005 | 244 | 12265 | 1024 | 0 | 0 | 492 | 1516 |
Task application | 18848 | 2077 | 1100 | 22025 | 1024 | 1024 | 0 | 1732 | 3780 |
Task Object application | 18848 | 2081 | 1152 | 22081 | 1024 | 1536 | 0 | 1820 | 4380 |
Semaphore application | 20128 | 2093 | 1168 | 23389 | 1024 | 1536 | 0 | 1844 | 4404 |
Semaphore Object application | 20128 | 2097 | 1188 | 23413 | 1024 | 1536 | 0 | 1868 | 4428 |
Default Configuration | 40160 | 9184 | 1368 | 50712 | 4096 | 2048 | 4096 | 3244 | 13484 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 21824 | 2225 | 1252 | 25301 | 1024 | 1536 | 4096 | 1932 | 8588 |
Dynamic Task application | 24128 | 2353 | 1260 | 27741 | 1024 | 1536 | 4096 | 1940 | 8596 |
Dynamic Semaphore application | 25216 | 2473 | 1268 | 28957 | 1024 | 1536 | 4096 | 1948 | 8604 |