ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 7840 | 881 | 104 | 8825 | 1024 | 0 | 0 | 316 | 1340 |
Hwi application | 8768 | 993 | 124 | 9885 | 1024 | 0 | 0 | 340 | 1364 |
Clock application | 15904 | 1057 | 420 | 17381 | 1024 | 0 | 0 | 788 | 1812 |
Clock Object application | 15904 | 1057 | 448 | 17409 | 1024 | 0 | 0 | 820 | 1844 |
Swi application | 10208 | 1009 | 220 | 11437 | 1024 | 0 | 0 | 444 | 1468 |
Swi Object application | 10208 | 1013 | 260 | 11481 | 1024 | 0 | 0 | 500 | 1524 |
Task application | 19040 | 1093 | 636 | 20769 | 1024 | 1024 | 0 | 1068 | 3116 |
Task Object application | 19040 | 1097 | 692 | 20829 | 1024 | 1536 | 0 | 1156 | 3716 |
Semaphore application | 20224 | 1101 | 712 | 22037 | 1024 | 1536 | 0 | 1180 | 3740 |
Semaphore Object application | 20224 | 1105 | 732 | 22061 | 1024 | 1536 | 0 | 1204 | 3764 |
Default Configuration | 40672 | 8188 | 904 | 49764 | 4096 | 2048 | 4096 | 2572 | 12812 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 22048 | 1233 | 792 | 24073 | 1024 | 1536 | 4096 | 1260 | 7916 |
Dynamic Task application | 24352 | 1369 | 804 | 26525 | 1024 | 1536 | 4096 | 1268 | 7924 |
Dynamic Semaphore application | 25440 | 1489 | 804 | 27733 | 1024 | 1536 | 4096 | 1276 | 7932 |