Benchmark |
Cycles |
Interrupt latency |
551 |
Hwi_restore() |
11 |
Hwi_disable() |
6 |
Hwi dispatcher prolog |
205 |
Hwi dispatcher epilog |
166 |
Hwi dispatcher |
371 |
Hardware Interrupt to Blocked Task |
614 |
Hardware Interrupt to Software Interrupt |
351 |
Swi_enable() |
71 |
Swi_disable() |
16 |
Post Software Interrupt Again |
27 |
Post Software Interrupt without Context Switch |
84 |
Post Software Interrupt with Context Switch |
151 |
Create a New Task without Context Switch |
1307 |
Set a Task Priority without a Context Switch |
124 |
Task_yield() |
267 |
Post Semaphore, No Waiting Task |
41 |
Post Semaphore No Task Switch |
210 |
Post Semaphore with Task Switch |
312 |
Pend on Semaphore, No Context Switch |
34 |
Pend on Semaphore with Task Switch |
307 |
Clock_getTicks() |
7 |