ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9168 | 362 | 696 | 10226 | 1024 | 0 | 0 | 22360 | 23384 |
Hwi application | 9276 | 362 | 736 | 10374 | 1024 | 0 | 0 | 22396 | 23420 |
Clock application | 14380 | 418 | 1096 | 15894 | 1024 | 0 | 0 | 22948 | 23972 |
Clock Object application | 14380 | 418 | 1128 | 15926 | 1024 | 0 | 0 | 22980 | 24004 |
Swi application | 10216 | 380 | 768 | 11364 | 1024 | 0 | 0 | 22488 | 23512 |
Swi Object application | 10216 | 384 | 808 | 11408 | 1024 | 0 | 0 | 22544 | 23568 |
Task application | 16596 | 454 | 1280 | 18330 | 1024 | 1024 | 0 | 23220 | 25268 |
Task Object application | 16596 | 458 | 1328 | 18382 | 1024 | 1536 | 0 | 23304 | 25864 |
Semaphore application | 17304 | 466 | 1320 | 19090 | 1024 | 1536 | 0 | 23324 | 25884 |
Semaphore Object application | 17304 | 470 | 1336 | 19110 | 1024 | 1536 | 0 | 23344 | 25904 |
Default Configuration | 30308 | 7940 | 1568 | 39816 | 4096 | 2048 | 4096 | 24692 | 34932 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 17776 | 512 | 1384 | 19672 | 1024 | 1536 | 4096 | 23380 | 30036 |
Dynamic Task application | 19456 | 638 | 1392 | 21486 | 1024 | 1536 | 4096 | 23388 | 30044 |
Dynamic Semaphore application | 20212 | 762 | 1424 | 22398 | 1024 | 1536 | 4096 | 23396 | 30052 |