Instance: GPRAM
Component: GPRAM
Base address: 0x11000000
General Purpose RAM
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 1FFC |
0x1100 0000 - 0x1100 1FFC |
Address Offset | 0x0000 0000 - 0x0000 1FFC | ||
Physical Address | 0x1100 0000 - 0x1100 1FFC | Instance | 0x1100 0000 - 0x1100 1FFC |
Description | 8kB RAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | RAM data | RW | 0xXXXX XXXX |
© 2015. Texas Instruments | All Rights Reserved |