AON_IOC

Instance: AON_IOC
Component: AON_IOC
Base address: 0x40094000


Always On (AON) IO Controller - controls IO operation when the MCU IO Controller (IOC) is powered off and resides in the AON domain.

Note: This module only supports 32 bit Read/Write access from MCU.

TOP:AON_IOC Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

IOSTRMIN

RW

32

0x0000 0003

0x0000 0000

0x4009 4000

IOSTRMED

RW

32

0x0000 0006

0x0000 0004

0x4009 4004

IOSTRMAX

RW

32

0x0000 0005

0x0000 0008

0x4009 4008

IOCLATCH

RW

32

0x0000 0001

0x0000 000C

0x4009 400C

CLK32KCTL

RW

32

0x0000 0001

0x0000 0010

0x4009 4010

TOP:AON_IOC Register Descriptions

TOP:AON_IOC:IOSTRMIN

Address Offset 0x0000 0000
Physical Address 0x4009 4000 Instance 0x4009 4000
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
31:3 RESERVED3 Internal. Only to be used through TI provided API. RO 0b0 0000 0000 0000 0000 0000 0000 0000
2:0 GRAY_CODE Internal. Only to be used through TI provided API. RW 0b011

TOP:AON_IOC:IOSTRMED

Address Offset 0x0000 0004
Physical Address 0x4009 4004 Instance 0x4009 4004
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
31:3 RESERVED3 Internal. Only to be used through TI provided API. RO 0b0 0000 0000 0000 0000 0000 0000 0000
2:0 GRAY_CODE Internal. Only to be used through TI provided API. RW 0b110

TOP:AON_IOC:IOSTRMAX

Address Offset 0x0000 0008
Physical Address 0x4009 4008 Instance 0x4009 4008
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
31:3 RESERVED3 Internal. Only to be used through TI provided API. RO 0b0 0000 0000 0000 0000 0000 0000 0000
2:0 GRAY_CODE Internal. Only to be used through TI provided API. RW 0b101

TOP:AON_IOC:IOCLATCH

Address Offset 0x0000 000C
Physical Address 0x4009 400C Instance 0x4009 400C
Description IO Latch Control

Controls transparency of all latches holding I/O or configuration state from the MCU IOC
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 EN Controls latches between MCU IOC and AON_IOC.

The latches are transparent by default.

They must be closed prior to power off the domain(s) controlling the IOs in order to preserve IO values on external pins.
Value ENUM Name Description
0x0 STATIC Latches are static, meaning the current value on the IO pin is frozen by latches and kept even if GPIO module or a peripheral module is turned off
0x1 TRANSP Latches are transparent, meaning the value of the IO is directly controlled by the GPIO or peripheral value
RW 1

TOP:AON_IOC:CLK32KCTL

Address Offset 0x0000 0010
Physical Address 0x4009 4010 Instance 0x4009 4010
Description SCLK_LF External Output Control
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 OE_N 0: Output enable active. SCLK_LF output on IO pin that has PORT_ID (e.g. IOC:IOCFG0.PORT_ID) set to AON_CLK32K.
1: Output enable not active
RW 1