Instance: RFC_RAM
Component: RFRAM
Base address: 0x21000000
Command and Packet Engine RAM (CPERAM) module in the RF Core
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 0FFC |
0x2100 0000 - 0x2100 0FFC |
Address Offset | 0x0000 0000 - 0x0000 0FFC | ||
Physical Address | 0x2100 0000 - 0x2100 0FFC | Instance | 0x2100 0000 - 0x2100 0FFC |
Description | 4 kB SRAM (no retention in power-down) | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
© 2015. Texas Instruments | All Rights Reserved |