ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 2608 | 405 | 92 | 3105 | 512 | 0 | 0 | 142 | 654 |
Hwi application | 2686 | 515 | 96 | 3297 | 512 | 0 | 0 | 156 | 668 |
Clock application | 4964 | 627 | 272 | 5863 | 512 | 0 | 0 | 446 | 958 |
Clock Object application | 4964 | 627 | 298 | 5889 | 512 | 0 | 0 | 476 | 988 |
Swi application | 3436 | 563 | 150 | 4149 | 512 | 0 | 0 | 240 | 752 |
Swi Object application | 3436 | 567 | 182 | 4185 | 512 | 0 | 0 | 286 | 798 |
Task application | 6724 | 641 | 436 | 7801 | 512 | 1024 | 0 | 688 | 2224 |
Task Object application | 6724 | 645 | 476 | 7845 | 512 | 1536 | 0 | 758 | 2806 |
Semaphore application | 7470 | 651 | 490 | 8611 | 512 | 1536 | 0 | 776 | 2824 |
Semaphore Object application | 7470 | 655 | 502 | 8627 | 512 | 1536 | 0 | 794 | 2842 |
Default Configuration | 19258 | 7266 | 742 | 27266 | 4096 | 512 | 4096 | 2206 | 10910 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 8568 | 775 | 558 | 9901 | 512 | 1536 | 4096 | 844 | 6988 |
Dynamic Task application | 9994 | 883 | 566 | 11443 | 512 | 1536 | 4096 | 852 | 6996 |
Dynamic Semaphore application | 10674 | 979 | 574 | 12227 | 512 | 1536 | 4096 | 860 | 7004 |