ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 4262 | 292 | 176 | 4730 | 1024 | 0 | 0 | 1120 | 2144 |
Hwi application | 4342 | 292 | 200 | 4834 | 1024 | 0 | 0 | 1152 | 2176 |
Clock application | 6368 | 346 | 488 | 7202 | 1024 | 0 | 0 | 1628 | 2652 |
Clock Object application | 6368 | 346 | 520 | 7234 | 1024 | 0 | 0 | 1660 | 2684 |
Swi application | 4886 | 310 | 248 | 5444 | 1024 | 0 | 0 | 1244 | 2268 |
Swi Object application | 4886 | 314 | 288 | 5488 | 1024 | 0 | 0 | 1300 | 2324 |
Task application | 7848 | 382 | 672 | 8902 | 1024 | 1024 | 0 | 1900 | 3948 |
Task Object application | 7848 | 386 | 720 | 8954 | 1024 | 1536 | 0 | 1984 | 4544 |
Semaphore application | 8420 | 394 | 736 | 9550 | 1024 | 1536 | 0 | 2004 | 4564 |
Semaphore Object application | 8420 | 398 | 752 | 9570 | 1024 | 1536 | 0 | 2024 | 4584 |
Default Configuration | 17020 | 7650 | 880 | 25550 | 4096 | 2048 | 4096 | 4124 | 14364 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 9140 | 518 | 808 | 10466 | 1024 | 1536 | 4096 | 2080 | 8736 |
Dynamic Task application | 10086 | 640 | 816 | 11542 | 1024 | 1536 | 4096 | 2088 | 8744 |
Dynamic Semaphore application | 10556 | 764 | 824 | 12144 | 1024 | 1536 | 4096 | 2096 | 8752 |