ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 5872 | 476 | 0 | 6348 | 1024 | 0 | 0 | 2312 | 3336 |
Hwi application | 5948 | 588 | 0 | 6536 | 1024 | 0 | 0 | 2336 | 3360 |
Clock application | 8888 | 644 | 0 | 9532 | 1024 | 0 | 0 | 2816 | 3840 |
Clock Object application | 8888 | 644 | 0 | 9532 | 1024 | 0 | 0 | 2848 | 3872 |
Swi application | 6828 | 608 | 0 | 7436 | 1024 | 0 | 0 | 2432 | 3456 |
Swi Object application | 6828 | 608 | 0 | 7436 | 1024 | 0 | 0 | 2488 | 3512 |
Task application | 11624 | 680 | 0 | 12304 | 1024 | 1024 | 0 | 3088 | 5136 |
Task Object application | 11624 | 680 | 0 | 12304 | 1024 | 1536 | 0 | 3168 | 5728 |
Semaphore application | 12308 | 688 | 0 | 12996 | 1024 | 1536 | 0 | 3192 | 5752 |
Semaphore Object application | 12308 | 688 | 0 | 12996 | 1024 | 1536 | 0 | 3208 | 5768 |
Default Configuration | 25660 | 8144 | 0 | 33804 | 4096 | 2048 | 4096 | 5280 | 15520 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 15416 | 976 | 0 | 16392 | 1024 | 1536 | 4096 | 3316 | 9972 |
Dynamic Task application | 16552 | 1080 | 0 | 17632 | 1024 | 1536 | 4096 | 3324 | 9980 |
Dynamic Semaphore application | 16744 | 1080 | 0 | 17824 | 1024 | 1536 | 4096 | 3332 | 9988 |