ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 4488 | 377 | 140 | 5005 | 1024 | 0 | 0 | 372 | 1396 |
Hwi application | 4564 | 491 | 184 | 5239 | 1024 | 0 | 0 | 412 | 1436 |
Clock application | 6528 | 531 | 376 | 7435 | 1024 | 0 | 0 | 720 | 1744 |
Clock Object application | 6528 | 531 | 404 | 7463 | 1024 | 0 | 0 | 752 | 1776 |
Swi application | 5428 | 505 | 236 | 6169 | 1024 | 0 | 0 | 504 | 1528 |
Swi Object application | 5428 | 509 | 280 | 6217 | 1024 | 0 | 0 | 560 | 1584 |
Task application | 8368 | 559 | 560 | 9487 | 1024 | 1024 | 0 | 992 | 3040 |
Task Object application | 8368 | 563 | 608 | 9539 | 1024 | 1536 | 0 | 1076 | 3636 |
Semaphore application | 8840 | 575 | 624 | 10039 | 1024 | 1536 | 0 | 1096 | 3656 |
Semaphore Object application | 8840 | 579 | 640 | 10059 | 1024 | 1536 | 0 | 1116 | 3676 |
Default Configuration | 20332 | 7236 | 844 | 28412 | 4096 | 1024 | 4096 | 2480 | 11696 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 10012 | 707 | 700 | 11419 | 1024 | 1536 | 4096 | 1172 | 7828 |
Dynamic Task application | 11592 | 841 | 708 | 13141 | 1024 | 1536 | 4096 | 1180 | 7836 |
Dynamic Semaphore application | 12284 | 969 | 716 | 13969 | 1024 | 1536 | 4096 | 1188 | 7844 |