ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 13316 | 1604 | 0 | 14920 | 1024 | 0 | 0 | 23576 | 24600 |
Hwi application | 13408 | 1716 | 0 | 15124 | 1024 | 0 | 0 | 23616 | 24640 |
Clock application | 20708 | 1788 | 0 | 22496 | 1024 | 0 | 0 | 24192 | 25216 |
Clock Object application | 20708 | 1788 | 0 | 22496 | 1024 | 0 | 0 | 24224 | 25248 |
Swi application | 14544 | 1732 | 0 | 16276 | 1024 | 0 | 0 | 23704 | 24728 |
Swi Object application | 14544 | 1732 | 0 | 16276 | 1024 | 0 | 0 | 23760 | 24784 |
Task application | 23724 | 1816 | 0 | 25540 | 1024 | 1024 | 0 | 24464 | 26512 |
Task Object application | 23724 | 1816 | 0 | 25540 | 1024 | 1536 | 0 | 24544 | 27104 |
Semaphore application | 24788 | 1824 | 0 | 26612 | 1024 | 1536 | 0 | 24568 | 27128 |
Semaphore Object application | 24788 | 1824 | 0 | 26612 | 1024 | 1536 | 0 | 24584 | 27144 |
Default Configuration | 44484 | 9540 | 0 | 54024 | 4096 | 2048 | 4096 | 25936 | 36176 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 27740 | 2068 | 0 | 29808 | 1024 | 1536 | 4096 | 24664 | 31320 |
Dynamic Task application | 29440 | 2172 | 0 | 31612 | 1024 | 1536 | 4096 | 24672 | 31328 |
Dynamic Semaphore application | 29736 | 2172 | 0 | 31908 | 1024 | 1536 | 4096 | 24680 | 31336 |