ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 42312 | 1780 | 0 | 44092 | 1024 | 0 | 0 | 23456 | 24480 |
Hwi application | 42408 | 1892 | 0 | 44300 | 1024 | 0 | 0 | 23496 | 24520 |
Clock application | 48744 | 1944 | 0 | 50688 | 1024 | 0 | 0 | 23880 | 24904 |
Clock Object application | 48744 | 1944 | 0 | 50688 | 1024 | 0 | 0 | 23912 | 24936 |
Swi application | 43700 | 1904 | 0 | 45604 | 1024 | 0 | 0 | 23592 | 24616 |
Swi Object application | 43700 | 1904 | 0 | 45604 | 1024 | 0 | 0 | 23648 | 24672 |
Task application | 51716 | 1976 | 0 | 53692 | 1024 | 1024 | 0 | 24144 | 26192 |
Task Object application | 51716 | 1976 | 0 | 53692 | 1024 | 1536 | 0 | 24232 | 26792 |
Semaphore application | 52876 | 1984 | 0 | 54860 | 1024 | 1536 | 0 | 24256 | 26816 |
Semaphore Object application | 52876 | 1984 | 0 | 54860 | 1024 | 1536 | 0 | 24272 | 26832 |
Default Configuration | 72992 | 9420 | 0 | 82412 | 4096 | 2048 | 4096 | 25568 | 35808 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 56272 | 2228 | 0 | 58500 | 1024 | 1536 | 4096 | 24352 | 31008 |
Dynamic Task application | 58016 | 2332 | 0 | 60348 | 1024 | 1536 | 4096 | 24360 | 31016 |
Dynamic Semaphore application | 58312 | 2332 | 0 | 60644 | 1024 | 1536 | 4096 | 24368 | 31024 |