Benchmark | Cycles | (1) |
Interrupt Latency | 88 | |
Hwi_restore() | 5 | |
Hwi_disable() | 3 | |
Hwi dispatcher prolog | 106 | |
Hwi dispatcher epilog | 111 | |
Hwi dispatcher | 232 | |
Hardware Interrupt to Blocked Task | 559 | |
Hardware Interrupt to Software Interrupt | 369 | |
Swi_enable() | 67 | |
Swi_disable() | 18 | |
Post Software Interrupt Again | 41 | |
Post Software Interrupt without Context Switch | 151 | |
Post Software Interrupt with Context Switch | 339 | |
Create a New Task without Context Switch | 3678 | |
Set a Task Priority without a Context Switch | 222 | |
Task_yield() | 300 | |
Post Semaphore, No Waiting Task | 58 | |
Post Semaphore No Task Switch | 246 | |
Post Semaphore with Task Switch | 362 | |
Pend on Semaphore, No Context Switch | 86 | |
Pend on Semaphore with Task Switch | 400 | |
Clock_getTicks() | 18 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --near_data=none --code_model=large --data_model=restricted -q --advice:power=1 --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.