ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 2764 | 322 | 80 | 3166 | 512 | 0 | 0 | 132 | 644 |
Hwi application | 2854 | 432 | 84 | 3370 | 512 | 0 | 0 | 140 | 652 |
Clock application | 4820 | 494 | 222 | 5536 | 512 | 0 | 0 | 336 | 848 |
Clock Object application | 4820 | 494 | 238 | 5552 | 512 | 0 | 0 | 358 | 870 |
Swi application | 3494 | 474 | 122 | 4090 | 512 | 0 | 0 | 190 | 702 |
Swi Object application | 3494 | 476 | 146 | 4116 | 512 | 0 | 0 | 218 | 730 |
Task application | 6380 | 514 | 344 | 7238 | 512 | 1024 | 0 | 482 | 2018 |
Task Object application | 6380 | 516 | 374 | 7270 | 512 | 1536 | 0 | 524 | 2572 |
Semaphore application | 6978 | 520 | 384 | 7882 | 512 | 1536 | 0 | 536 | 2584 |
Semaphore Object application | 6978 | 522 | 394 | 7894 | 512 | 1536 | 0 | 548 | 2596 |
Default Configuration | 16498 | 6630 | 484 | 23612 | 4096 | 512 | 4096 | 1840 | 10544 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 7464 | 556 | 424 | 8444 | 512 | 1536 | 4096 | 536 | 6680 |
Dynamic Task application | 8816 | 630 | 430 | 9876 | 512 | 1536 | 4096 | 540 | 6684 |
Dynamic Semaphore application | 9518 | 692 | 434 | 10644 | 512 | 1536 | 4096 | 544 | 6688 |