ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 3416 | 940 | 4356 | 644 | 644 |
Hwi application | 3514 | 968 | 4482 | 654 | 654 |
Clock application | 5626 | 1307 | 6933 | 870 | 870 |
Clock Object application | 5626 | 1336 | 6962 | 896 | 896 |
Swi application | 4422 | 1095 | 5517 | 706 | 706 |
Swi Object application | 4422 | 1132 | 5554 | 740 | 740 |
Task application | 7262 | 1659 | 8921 | 2052 | 2052 |
Task Object application | 7262 | 1710 | 8972 | 2612 | 2612 |
Semaphore application | 7968 | 1746 | 9714 | 2624 | 2624 |
Semaphore Object application | 7968 | 1761 | 9729 | 2636 | 2636 |
Default Configuration | 17922 | 7361 | 25283 | 10248 | 10248 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 8910 | 1924 | 10834 | 6720 | 6720 |
Dynamic Task application | 10302 | 2011 | 12313 | 6724 | 6724 |
Dynamic Semaphore application | 10896 | 2077 | 12973 | 6728 | 6728 |