ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 3152 | 474 | 110 | 3736 | 512 | 0 | 0 | 194 | 706 |
Hwi application | 3266 | 584 | 114 | 3964 | 512 | 0 | 0 | 208 | 720 |
Clock application | 5524 | 704 | 288 | 6516 | 512 | 0 | 0 | 496 | 1008 |
Clock Object application | 5524 | 704 | 314 | 6542 | 512 | 0 | 0 | 526 | 1038 |
Swi application | 4004 | 632 | 166 | 4802 | 512 | 0 | 0 | 292 | 804 |
Swi Object application | 4004 | 636 | 198 | 4838 | 512 | 0 | 0 | 338 | 850 |
Task application | 7300 | 764 | 454 | 8518 | 512 | 1024 | 0 | 738 | 2274 |
Task Object application | 7300 | 768 | 494 | 8562 | 512 | 1536 | 0 | 808 | 2856 |
Semaphore application | 8010 | 774 | 508 | 9292 | 512 | 1536 | 0 | 826 | 2874 |
Semaphore Object application | 8010 | 778 | 520 | 9308 | 512 | 1536 | 0 | 844 | 2892 |
Default Configuration | 19492 | 7064 | 756 | 27312 | 4096 | 512 | 4096 | 2218 | 10922 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 8724 | 834 | 556 | 10114 | 512 | 1536 | 4096 | 844 | 6988 |
Dynamic Task application | 10246 | 938 | 564 | 11748 | 512 | 1536 | 4096 | 852 | 6996 |
Dynamic Semaphore application | 11040 | 1034 | 572 | 12646 | 512 | 1536 | 4096 | 860 | 7004 |