Benchmark |
Cycles |
Interrupt Latency |
88 |
Hwi_restore() |
1 |
Hwi_disable() |
4 |
Hwi dispatcher prolog |
96 |
Hwi dispatcher epilog |
194 |
Hwi dispatcher() |
280 |
Hardware Interrupt to Blocked Task |
449 |
Hardware Interrupt to Software Interrupt |
315 |
Swi_enable() |
51 |
Swi_disable() |
11 |
Post Software Interrupt Again |
24 |
Post Software Interrupt without Context Switch |
89 |
Post Software Interrupt with Context Switch |
183 |
Create a New Task without Context Switch |
1436 |
Set a Task Priority without a Context Switch |
148 |
Task_yield |
189 |
Post Semaphore, No Waiting Task |
50 |
Post Semaphore No Task Switch |
154 |
Post Semaphore with Task Switch |
209 |
Pend on Semaphore, No Context Switch |
51 |
Pend on Semaphore with Task Switch |
255 |
Clock_getTicks |
9 |