ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 6392 | 2368 | 0 | 8760 | 1024 | 0 | 0 | 2344 | 3368 |
Hwi application | 6476 | 2480 | 0 | 8956 | 1024 | 0 | 0 | 2376 | 3400 |
Clock application | 10900 | 2556 | 0 | 13456 | 1024 | 0 | 0 | 2840 | 3864 |
Clock Object application | 10900 | 2556 | 0 | 13456 | 1024 | 0 | 0 | 2872 | 3896 |
Swi application | 7368 | 2496 | 0 | 9864 | 1024 | 0 | 0 | 2472 | 3496 |
Swi Object application | 7368 | 2496 | 0 | 9864 | 1024 | 0 | 0 | 2528 | 3552 |
Task application | 16348 | 2740 | 0 | 19088 | 1024 | 1024 | 0 | 3160 | 5208 |
Task Object application | 16348 | 2740 | 0 | 19088 | 1024 | 1536 | 0 | 3244 | 5804 |
Semaphore application | 16372 | 2744 | 0 | 19116 | 1024 | 1536 | 0 | 3268 | 5828 |
Semaphore Object application | 16372 | 2744 | 0 | 19116 | 1024 | 1536 | 0 | 3284 | 5844 |
Default Configuration | 27192 | 8752 | 0 | 35944 | 4096 | 2048 | 4096 | 5392 | 15632 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 17104 | 2812 | 0 | 19916 | 1024 | 1536 | 4096 | 3332 | 9988 |
Dynamic Task application | 18272 | 2916 | 0 | 21188 | 1024 | 1536 | 4096 | 3340 | 9996 |
Dynamic Semaphore application | 18392 | 2916 | 0 | 21308 | 1024 | 1536 | 4096 | 3348 | 10004 |