ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 4642 | 2241 | 168 | 7051 | 1024 | 0 | 0 | 1176 | 2200 |
Hwi application | 4734 | 2241 | 192 | 7167 | 1024 | 0 | 0 | 1208 | 2232 |
Clock application | 6858 | 2301 | 472 | 9631 | 1024 | 0 | 0 | 1672 | 2696 |
Clock Object application | 6858 | 2301 | 504 | 9663 | 1024 | 0 | 0 | 1704 | 2728 |
Swi application | 5284 | 2259 | 240 | 7783 | 1024 | 0 | 0 | 1300 | 2324 |
Swi Object application | 5284 | 2263 | 280 | 7827 | 1024 | 0 | 0 | 1356 | 2380 |
Task application | 8222 | 2337 | 656 | 11215 | 1024 | 1024 | 0 | 1944 | 3992 |
Task Object application | 8222 | 2341 | 704 | 11267 | 1024 | 1536 | 0 | 2028 | 4588 |
Semaphore application | 8812 | 2349 | 720 | 11881 | 1024 | 1536 | 0 | 2048 | 4608 |
Semaphore Object application | 8812 | 2353 | 736 | 11901 | 1024 | 1536 | 0 | 2068 | 4628 |
Default Configuration | 17324 | 8332 | 896 | 26552 | 4096 | 2048 | 4096 | 4176 | 14416 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 9232 | 2407 | 760 | 12399 | 1024 | 1536 | 4096 | 2072 | 8728 |
Dynamic Task application | 10246 | 2529 | 768 | 13543 | 1024 | 1536 | 4096 | 2080 | 8736 |
Dynamic Semaphore application | 10808 | 2653 | 776 | 14237 | 1024 | 1536 | 4096 | 2088 | 8744 |