ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9472 | 952 | 140 | 10564 | 1024 | 0 | 0 | 364 | 1388 |
Hwi application | 10400 | 1064 | 172 | 11636 | 1024 | 0 | 0 | 388 | 1412 |
Clock application | 17280 | 1126 | 536 | 18942 | 1024 | 0 | 0 | 948 | 1972 |
Clock Object application | 17280 | 1126 | 572 | 18978 | 1024 | 0 | 0 | 980 | 2004 |
Swi application | 11936 | 1082 | 252 | 13270 | 1024 | 0 | 0 | 492 | 1516 |
Swi Object application | 11936 | 1086 | 296 | 13318 | 1024 | 0 | 0 | 548 | 1572 |
Task application | 20256 | 1162 | 752 | 22170 | 1024 | 1024 | 0 | 1220 | 3268 |
Task Object application | 20256 | 1166 | 804 | 22226 | 1024 | 1536 | 0 | 1308 | 3868 |
Semaphore application | 21376 | 1174 | 824 | 23374 | 1024 | 1536 | 0 | 1332 | 3892 |
Semaphore Object application | 21376 | 1178 | 840 | 23394 | 1024 | 1536 | 0 | 1356 | 3916 |
Default Configuration | 41952 | 7742 | 992 | 50686 | 4096 | 2048 | 4096 | 2692 | 12932 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 22784 | 1240 | 872 | 24896 | 1024 | 1536 | 4096 | 1364 | 8020 |
Dynamic Task application | 25152 | 1366 | 884 | 27402 | 1024 | 1536 | 4096 | 1372 | 8028 |
Dynamic Semaphore application | 26336 | 1490 | 892 | 28718 | 1024 | 1536 | 4096 | 1380 | 8036 |