ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9472 | 952 | 140 | 10564 | 1024 | 0 | 0 | 364 | 1388 |
Hwi application | 10400 | 1064 | 176 | 11640 | 1024 | 0 | 0 | 388 | 1412 |
Clock application | 17376 | 1126 | 448 | 18950 | 1024 | 0 | 0 | 836 | 1860 |
Clock Object application | 17376 | 1126 | 480 | 18982 | 1024 | 0 | 0 | 868 | 1892 |
Swi application | 11904 | 1082 | 252 | 13238 | 1024 | 0 | 0 | 492 | 1516 |
Swi Object application | 11904 | 1086 | 296 | 13286 | 1024 | 0 | 0 | 548 | 1572 |
Task application | 20352 | 1162 | 668 | 22182 | 1024 | 1024 | 0 | 1116 | 3164 |
Task Object application | 20352 | 1166 | 724 | 22242 | 1024 | 1536 | 0 | 1204 | 3764 |
Semaphore application | 21408 | 1174 | 744 | 23326 | 1024 | 1536 | 0 | 1228 | 3788 |
Semaphore Object application | 21408 | 1178 | 760 | 23346 | 1024 | 1536 | 0 | 1252 | 3812 |
Default Configuration | 41984 | 7742 | 920 | 50646 | 4096 | 2048 | 4096 | 2588 | 12828 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 22816 | 1240 | 788 | 24844 | 1024 | 1536 | 4096 | 1260 | 7916 |
Dynamic Task application | 25184 | 1366 | 800 | 27350 | 1024 | 1536 | 4096 | 1268 | 7924 |
Dynamic Semaphore application | 26368 | 1490 | 808 | 28666 | 1024 | 1536 | 4096 | 1276 | 7932 |