Benchmark | Cycles | (1) |
Interrupt Latency | 156 | (2) |
Hwi_restore() | 19 | |
Hwi_disable() | 17 | |
Hwi dispatcher prolog | 237 | |
Hwi dispatcher epilog | 175 | |
Hwi dispatcher() | 411 | |
Hardware Interrupt to Blocked Task | 640 | |
Hardware Interrupt to Software Interrupt | 470 | |
Swi_enable() | 103 | |
Swi_disable() | 16 | |
Post Software Interrupt Again | 33 | |
Post Software Interrupt without Context Switch | 137 | |
Post Software Interrupt with Context Switch | 278 | |
Create a New Task without Context Switch | 3132 | |
Set a Task Priority without a Context Switch | 223 | |
Task_yield | 250 | |
Post Semaphore, No Waiting Task | 59 | |
Post Semaphore No Task Switch | 233 | |
Post Semaphore with Task Switch | 298 | |
Pend on Semaphore, No Context Switch | 61 | |
Pend on Semaphore with Task Switch | 349 | |
Clock_getTicks | 13 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-v28 -DLARGE_MODEL=1 -ml -mo --program_level_compile -o3".
Timings were obtained using the ezdsp28335 development board.
(2) The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.