ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 4268 | 1638 | 818 | 6724 | 4 | 0 | 0 | 1300 | 1304 |
Hwi application | 4828 | 1642 | 870 | 7340 | 4 | 0 | 0 | 1300 | 1304 |
Clock application | 7412 | 1690 | 1300 | 10402 | 4 | 0 | 0 | 1812 | 1816 |
Clock Object application | 7412 | 1690 | 1332 | 10434 | 4 | 0 | 0 | 1812 | 1816 |
Swi application | 5460 | 1654 | 968 | 8082 | 4 | 0 | 0 | 1428 | 1432 |
Swi Object application | 5460 | 1658 | 1016 | 8134 | 4 | 0 | 0 | 1428 | 1432 |
Task application | 8906 | 1720 | 1572 | 12198 | 4 | 1024 | 0 | 2196 | 3224 |
Task Object application | 8906 | 1724 | 1648 | 12278 | 4 | 1536 | 0 | 2196 | 3736 |
Semaphore application | 9430 | 1732 | 1674 | 12836 | 4 | 1536 | 0 | 2196 | 3736 |
Semaphore Object application | 9430 | 1736 | 1694 | 12860 | 4 | 1536 | 0 | 2196 | 3736 |
Default Configuration | 21776 | 13644 | 1736 | 37156 | 4 | 512 | 8198 | 4708 | 13422 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 10320 | 1774 | 1748 | 13842 | 4 | 1536 | 4102 | 2324 | 7966 |
Dynamic Task application | 11816 | 1890 | 1762 | 15468 | 4 | 1536 | 4102 | 2324 | 7966 |
Dynamic Semaphore application | 12490 | 2010 | 1776 | 16276 | 4 | 1536 | 4102 | 2324 | 7966 |