ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 8644 | 1159 | 176 | 9979 | 1024 | 0 | 0 | 18340 | 19364 |
Hwi application | 8792 | 1159 | 208 | 10159 | 1024 | 0 | 0 | 18376 | 19400 |
Clock application | 13796 | 1219 | 640 | 15655 | 1024 | 0 | 0 | 19024 | 20048 |
Clock Object application | 13796 | 1219 | 672 | 15687 | 1024 | 0 | 0 | 19056 | 20080 |
Swi application | 9824 | 1177 | 256 | 11257 | 1024 | 0 | 0 | 18468 | 19492 |
Swi Object application | 9824 | 1181 | 296 | 11301 | 1024 | 0 | 0 | 18524 | 19548 |
Task application | 15916 | 1255 | 856 | 18027 | 1024 | 1024 | 0 | 19296 | 21344 |
Task Object application | 15916 | 1259 | 904 | 18079 | 1024 | 1536 | 0 | 19380 | 21940 |
Semaphore application | 16548 | 1267 | 888 | 18703 | 1024 | 1536 | 0 | 19400 | 21960 |
Semaphore Object application | 16548 | 1271 | 904 | 18723 | 1024 | 1536 | 0 | 19420 | 21980 |
Default Configuration | 30956 | 8051 | 1056 | 40063 | 4096 | 2048 | 4096 | 20632 | 30872 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 17560 | 1325 | 952 | 19837 | 1024 | 1536 | 4096 | 19424 | 26080 |
Dynamic Task application | 19324 | 1447 | 984 | 21755 | 1024 | 1536 | 4096 | 19432 | 26088 |
Dynamic Semaphore application | 20216 | 1571 | 968 | 22755 | 1024 | 1536 | 4096 | 19440 | 26096 |