ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 5504 | 431 | 180 | 6115 | 1024 | 0 | 0 | 428 | 1452 |
Hwi application | 5600 | 550 | 220 | 6370 | 1024 | 0 | 0 | 468 | 1492 |
Clock application | 7736 | 596 | 416 | 8748 | 1024 | 0 | 0 | 780 | 1804 |
Clock Object application | 7736 | 596 | 444 | 8776 | 1024 | 0 | 0 | 812 | 1836 |
Swi application | 6476 | 564 | 276 | 7316 | 1024 | 0 | 0 | 560 | 1584 |
Swi Object application | 6476 | 568 | 316 | 7360 | 1024 | 0 | 0 | 616 | 1640 |
Task application | 9712 | 624 | 596 | 10932 | 1024 | 1024 | 0 | 1052 | 3100 |
Task Object application | 9712 | 628 | 648 | 10988 | 1024 | 1536 | 0 | 1136 | 3696 |
Semaphore application | 10196 | 640 | 664 | 11500 | 1024 | 1536 | 0 | 1156 | 3716 |
Semaphore Object application | 10196 | 644 | 680 | 11520 | 1024 | 1536 | 0 | 1176 | 3736 |
Default Configuration | 21544 | 6964 | 876 | 29384 | 4096 | 1024 | 4096 | 2500 | 11716 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 10816 | 706 | 704 | 12226 | 1024 | 1536 | 4096 | 1180 | 7836 |
Dynamic Task application | 12460 | 836 | 712 | 14008 | 1024 | 1536 | 4096 | 1188 | 7844 |
Dynamic Semaphore application | 13228 | 964 | 720 | 14912 | 1024 | 1536 | 4096 | 1196 | 7852 |