ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 13528 | 1440 | 0 | 14968 | 1024 | 0 | 0 | 19584 | 20608 |
Hwi application | 13668 | 1552 | 0 | 15220 | 1024 | 0 | 0 | 19616 | 20640 |
Clock application | 21072 | 1624 | 0 | 22696 | 1024 | 0 | 0 | 20188 | 21212 |
Clock Object application | 21072 | 1624 | 0 | 22696 | 1024 | 0 | 0 | 20220 | 21244 |
Swi application | 14864 | 1568 | 0 | 16432 | 1024 | 0 | 0 | 19712 | 20736 |
Swi Object application | 14864 | 1568 | 0 | 16432 | 1024 | 0 | 0 | 19768 | 20792 |
Task application | 27160 | 1820 | 0 | 28980 | 1024 | 1024 | 0 | 20500 | 22548 |
Task Object application | 27160 | 1820 | 0 | 28980 | 1024 | 1536 | 0 | 20584 | 23144 |
Semaphore application | 27192 | 1824 | 0 | 29016 | 1024 | 1536 | 0 | 20608 | 23168 |
Semaphore Object application | 27192 | 1824 | 0 | 29016 | 1024 | 1536 | 0 | 20624 | 23184 |
Default Configuration | 44332 | 9048 | 0 | 53380 | 4096 | 2048 | 4096 | 21948 | 32188 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 28088 | 1896 | 0 | 29984 | 1024 | 1536 | 4096 | 20672 | 27328 |
Dynamic Task application | 29864 | 2000 | 0 | 31864 | 1024 | 1536 | 4096 | 20680 | 27336 |
Dynamic Semaphore application | 30036 | 2000 | 0 | 32036 | 1024 | 1536 | 4096 | 20688 | 27344 |