ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 42256 | 1444 | 0 | 43700 | 1024 | 0 | 0 | 19228 | 20252 |
Hwi application | 42388 | 1556 | 0 | 43944 | 1024 | 0 | 0 | 19268 | 20292 |
Clock application | 48568 | 1612 | 0 | 50180 | 1024 | 0 | 0 | 19640 | 20664 |
Clock Object application | 48568 | 1612 | 0 | 50180 | 1024 | 0 | 0 | 19672 | 20696 |
Swi application | 43608 | 1572 | 0 | 45180 | 1024 | 0 | 0 | 19364 | 20388 |
Swi Object application | 43608 | 1572 | 0 | 45180 | 1024 | 0 | 0 | 19420 | 20444 |
Task application | 54916 | 1808 | 0 | 56724 | 1024 | 1024 | 0 | 19952 | 22000 |
Task Object application | 54916 | 1808 | 0 | 56724 | 1024 | 1536 | 0 | 20044 | 22604 |
Semaphore application | 54948 | 1812 | 0 | 56760 | 1024 | 1536 | 0 | 20060 | 22620 |
Semaphore Object application | 54948 | 1812 | 0 | 56760 | 1024 | 1536 | 0 | 20084 | 22644 |
Default Configuration | 72132 | 8680 | 0 | 80812 | 4096 | 2048 | 4096 | 21364 | 31604 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 55844 | 1884 | 0 | 57728 | 1024 | 1536 | 4096 | 20132 | 26788 |
Dynamic Task application | 57636 | 1988 | 0 | 59624 | 1024 | 1536 | 4096 | 20140 | 26796 |
Dynamic Semaphore application | 57812 | 1988 | 0 | 59800 | 1024 | 1536 | 4096 | 20148 | 26804 |