ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 4718 | 2241 | 168 | 7127 | 1024 | 0 | 0 | 1176 | 2200 |
Hwi application | 4810 | 2241 | 192 | 7243 | 1024 | 0 | 0 | 1208 | 2232 |
Clock application | 6914 | 2301 | 472 | 9687 | 1024 | 0 | 0 | 1672 | 2696 |
Clock Object application | 6914 | 2301 | 504 | 9719 | 1024 | 0 | 0 | 1704 | 2728 |
Swi application | 5360 | 2259 | 240 | 7859 | 1024 | 0 | 0 | 1300 | 2324 |
Swi Object application | 5360 | 2263 | 280 | 7903 | 1024 | 0 | 0 | 1356 | 2380 |
Task application | 8386 | 2337 | 656 | 11379 | 1024 | 1024 | 0 | 1944 | 3992 |
Task Object application | 8386 | 2341 | 704 | 11431 | 1024 | 1536 | 0 | 2028 | 4588 |
Semaphore application | 8976 | 2349 | 720 | 12045 | 1024 | 1536 | 0 | 2048 | 4608 |
Semaphore Object application | 8976 | 2353 | 736 | 12065 | 1024 | 1536 | 0 | 2068 | 4628 |
Default Configuration | 17492 | 8332 | 896 | 26720 | 4096 | 2048 | 4096 | 4176 | 14416 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 9384 | 2407 | 760 | 12551 | 1024 | 1536 | 4096 | 2072 | 8728 |
Dynamic Task application | 10398 | 2529 | 768 | 13695 | 1024 | 1536 | 4096 | 2080 | 8736 |
Dynamic Semaphore application | 10960 | 2653 | 776 | 14389 | 1024 | 1536 | 4096 | 2088 | 8744 |