ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 4058 | 3150 | 7208 | 2658 | 2658 |
Hwi application | 4154 | 3170 | 7324 | 2682 | 2682 |
Clock application | 6988 | 3491 | 10479 | 3146 | 3146 |
Clock Object application | 6988 | 3523 | 10511 | 3178 | 3178 |
Swi application | 4786 | 3314 | 8100 | 2774 | 2774 |
Swi Object application | 4786 | 3374 | 8160 | 2830 | 2830 |
Task application | 9020 | 3664 | 12684 | 4442 | 4442 |
Task Object application | 9020 | 3677 | 12697 | 5038 | 5038 |
Semaphore application | 9708 | 3715 | 13423 | 5058 | 5058 |
Semaphore Object application | 9708 | 3728 | 13436 | 5078 | 5078 |
Default Configuration | 19398 | 8655 | 28053 | 11526 | 11526 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 10812 | 3904 | 14716 | 9230 | 9230 |
Dynamic Task application | 12180 | 3946 | 16126 | 9238 | 9238 |
Dynamic Semaphore application | 12836 | 3951 | 16787 | 9246 | 9246 |