ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 5864 | 423 | 184 | 6471 | 1024 | 0 | 0 | 432 | 1456 |
Hwi application | 5964 | 534 | 220 | 6718 | 1024 | 0 | 0 | 464 | 1488 |
Clock application | 8124 | 576 | 412 | 9112 | 1024 | 0 | 0 | 776 | 1800 |
Clock Object application | 8124 | 576 | 440 | 9140 | 1024 | 0 | 0 | 808 | 1832 |
Swi application | 6852 | 552 | 280 | 7684 | 1024 | 0 | 0 | 564 | 1588 |
Swi Object application | 6852 | 556 | 320 | 7728 | 1024 | 0 | 0 | 620 | 1644 |
Task application | 10152 | 612 | 600 | 11364 | 1024 | 1024 | 0 | 1056 | 3104 |
Task Object application | 10152 | 616 | 652 | 11420 | 1024 | 1536 | 0 | 1140 | 3700 |
Semaphore application | 10656 | 624 | 668 | 11948 | 1024 | 1536 | 0 | 1160 | 3720 |
Semaphore Object application | 10656 | 628 | 684 | 11968 | 1024 | 1536 | 0 | 1180 | 3740 |
Default Configuration | 23716 | 6948 | 880 | 31544 | 4096 | 1024 | 4096 | 2504 | 11720 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 11324 | 690 | 708 | 12722 | 1024 | 1536 | 4096 | 1184 | 7840 |
Dynamic Task application | 13140 | 816 | 716 | 14672 | 1024 | 1536 | 4096 | 1192 | 7848 |
Dynamic Semaphore application | 14060 | 940 | 724 | 15724 | 1024 | 1536 | 4096 | 1200 | 7856 |