ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 25000 | 2040 | 0 | 27040 | 1024 | 0 | 0 | 19100 | 20124 |
Hwi application | 25132 | 2152 | 0 | 27284 | 1024 | 0 | 0 | 19148 | 20172 |
Clock application | 32232 | 2216 | 0 | 34448 | 1024 | 0 | 0 | 19592 | 20616 |
Clock Object application | 32232 | 2216 | 0 | 34448 | 1024 | 0 | 0 | 19624 | 20648 |
Swi application | 26348 | 2168 | 0 | 28516 | 1024 | 0 | 0 | 19236 | 20260 |
Swi Object application | 26348 | 2168 | 0 | 28516 | 1024 | 0 | 0 | 19292 | 20316 |
Task application | 38712 | 2412 | 0 | 41124 | 1024 | 1024 | 0 | 19904 | 21952 |
Task Object application | 38712 | 2412 | 0 | 41124 | 1024 | 1536 | 0 | 19988 | 22548 |
Semaphore application | 38744 | 2420 | 0 | 41164 | 1024 | 1536 | 0 | 20012 | 22572 |
Semaphore Object application | 38744 | 2420 | 0 | 41164 | 1024 | 1536 | 0 | 20028 | 22588 |
Default Configuration | 53468 | 10056 | 0 | 63524 | 4096 | 2048 | 4096 | 21344 | 31584 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 39636 | 2484 | 0 | 42120 | 1024 | 1536 | 4096 | 20076 | 26732 |
Dynamic Task application | 41432 | 2588 | 0 | 44020 | 1024 | 1536 | 4096 | 20084 | 26740 |
Dynamic Semaphore application | 41600 | 2588 | 0 | 44188 | 1024 | 1536 | 4096 | 20092 | 26748 |