TI Cortex-R5F Thumb2 with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexR:AM65X
Tool Chain Version: 20.2.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11410 | 680 | 400 | 12490 | 1024 | 512 | 0 | 6394 | 7930 |
Semaphore | 12242 | 808 | 400 | 13450 | 1024 | 512 | 0 | 6426 | 7962 |
Mutex | 12482 | 912 | 392 | 13786 | 1024 | 512 | 0 | 6470 | 8006 |
Clock | 12770 | 980 | 400 | 14150 | 1024 | 512 | 0 | 6514 | 8050 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 12578 | 829 | 416 | 13823 | 1024 | 512 | 0 | 6334 | 7870 |
Semaphore | 13474 | 1025 | 424 | 14923 | 1024 | 512 | 0 | 6366 | 7902 |
Mutex | 13570 | 1057 | 432 | 15059 | 1024 | 512 | 0 | 6366 | 7902 |
Clock | 13842 | 1125 | 432 | 15399 | 1024 | 512 | 0 | 6378 | 7914 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 15362 | 1029 | 520 | 16911 | 1024 | 1536 | 0 | 6802 | 9362 |
Semaphore | 15570 | 1029 | 528 | 17127 | 1024 | 1536 | 0 | 6830 | 9390 |
Mutex | 15762 | 1029 | 528 | 17319 | 1024 | 1536 | 0 | 6874 | 9434 |
Timer | 16578 | 1097 | 536 | 18211 | 1024 | 1536 | 0 | 6886 | 9446 |
All sizes are in 8-bit bytes