TI Cortex-R5F with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexR:AM65X
Tool Chain Version: 20.2.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 15620 | 680 | 392 | 16692 | 1024 | 512 | 0 | 6394 | 7930 |
Semaphore | 16868 | 808 | 392 | 18068 | 1024 | 512 | 0 | 6426 | 7962 |
Mutex | 17220 | 912 | 392 | 18524 | 1024 | 512 | 0 | 6470 | 8006 |
Clock | 17636 | 980 | 392 | 19008 | 1024 | 512 | 0 | 6514 | 8050 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 17588 | 829 | 416 | 18833 | 1024 | 512 | 0 | 6334 | 7870 |
Semaphore | 18836 | 1025 | 424 | 20285 | 1024 | 512 | 0 | 6366 | 7902 |
Mutex | 18964 | 1057 | 424 | 20445 | 1024 | 512 | 0 | 6366 | 7902 |
Clock | 19348 | 1125 | 432 | 20905 | 1024 | 512 | 0 | 6378 | 7914 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 21908 | 1029 | 528 | 23465 | 1024 | 1536 | 0 | 6802 | 9362 |
Semaphore | 22164 | 1029 | 528 | 23721 | 1024 | 1536 | 0 | 6830 | 9390 |
Mutex | 22468 | 1029 | 528 | 24025 | 1024 | 1536 | 0 | 6874 | 9434 |
Timer | 23636 | 1097 | 528 | 25261 | 1024 | 1536 | 0 | 6886 | 9446 |
All sizes are in 8-bit bytes