TI Cortex-R4F Thumb2 with hard FP Timing Benchmarks
Target Platform: ti.platforms.cortexR:AWR16XX:1
Tool Chain Version: 20.2.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 438 |
Hwi_restore() | 2 |
Hwi_disable() | 11 |
Hwi dispatcher prolog | 507 |
Hwi dispatcher epilog | 283 |
Hwi dispatcher | 789 |
Hardware Interrupt to Blocked Task | 980 |
Hardware Interrupt to Software Interrupt | 801 |
Swi_enable() | 44 |
Swi_disable() | 7 |
Post Software Interrupt Again | 17 |
Post Software Interrupt without Context Switch | 63 |
Post Software Interrupt with Context Switch | 162 |
Create a New Task without Context Switch | 1648 |
Set a Task Priority without a Context Switch | 90 |
Task_yield() | 185 |
Post Semaphore No Waiting Task | 53 |
Post Semaphore No Task Switch | 117 |
Post Semaphore with Task Switch | 208 |
Pend on Semaphore No Context Switch | 39 |
Pend on Semaphore with Task Switch | 206 |
Clock_getTicks() | 4 |
POSIX Create a New Task without Context Switch | 3232 |
POSIX Set a Task Priority without a Context Switch | 72 |
POSIX Post Semaphore No Waiting Task | 58 |
POSIX Post Semaphore No Task Switch | 124 |
POSIX Post Semaphore with Task Switch | 220 |
POSIX Pend on Semaphore No Context Switch | 44 |
POSIX Pend on Semaphore with Task Switch | 211 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.