TI Cortex-M4 Timing Benchmarks
Target Platform: ti.platforms.simplelink:CC3220SF:1
Tool Chain Version: 20.2.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 177 |
Hwi_restore() | 19 |
Hwi_disable() | 26 |
Hwi dispatcher prolog | 146 |
Hwi dispatcher epilog | 333 |
Hwi dispatcher | 474 |
Hardware Interrupt to Blocked Task | 763 |
Hardware Interrupt to Software Interrupt | 515 |
Swi_enable() | 112 |
Swi_disable() | 26 |
Post Software Interrupt Again | 51 |
Post Software Interrupt without Context Switch | 138 |
Post Software Interrupt with Context Switch | 271 |
Create a New Task without Context Switch | 4022 |
Set a Task Priority without a Context Switch | 264 |
Task_yield() | 271 |
Post Semaphore No Waiting Task | 143 |
Post Semaphore No Task Switch | 266 |
Post Semaphore with Task Switch | 347 |
Pend on Semaphore No Context Switch | 111 |
Pend on Semaphore with Task Switch | 412 |
Clock_getTicks() | 24 |
POSIX Create a New Task without Context Switch | 7592 |
POSIX Set a Task Priority without a Context Switch | 340 |
POSIX Post Semaphore No Waiting Task | 168 |
POSIX Post Semaphore No Task Switch | 295 |
POSIX Post Semaphore with Task Switch | 378 |
POSIX Pend on Semaphore No Context Switch | 128 |
POSIX Pend on Semaphore with Task Switch | 441 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.
To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.