TI Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3220SF:1
Tool Chain Version: 20.2.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 6986 | 429 | 304 | 7719 | 1024 | 512 | 0 | 1506 | 3042 |
Semaphore | 7762 | 557 | 304 | 8623 | 1024 | 512 | 0 | 1538 | 3074 |
Mutex | 7994 | 661 | 304 | 8959 | 1024 | 512 | 0 | 1582 | 3118 |
Clock | 8298 | 729 | 304 | 9331 | 1024 | 512 | 0 | 1626 | 3162 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8282 | 578 | 328 | 9188 | 1024 | 512 | 0 | 1446 | 2982 |
Semaphore | 9098 | 774 | 336 | 10208 | 1024 | 512 | 0 | 1478 | 3014 |
Mutex | 9154 | 806 | 336 | 10296 | 1024 | 512 | 0 | 1478 | 3014 |
Clock | 9450 | 874 | 336 | 10660 | 1024 | 512 | 0 | 1490 | 3026 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 10706 | 764 | 416 | 11886 | 1024 | 1536 | 0 | 1846 | 4406 |
Semaphore | 10914 | 764 | 416 | 12094 | 1024 | 1536 | 0 | 1874 | 4434 |
Mutex | 11074 | 764 | 416 | 12254 | 1024 | 1536 | 0 | 1918 | 4478 |
Timer | 11858 | 832 | 416 | 13106 | 1024 | 1536 | 0 | 1930 | 4490 |
All sizes are in 8-bit bytes