C28x ELF with hard FP Timing Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M
Tool Chain Version: 20.2.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 249 |
Hwi_restore() | 18 |
Hwi_disable() | 15 |
Hwi dispatcher prolog | 201 |
Hwi dispatcher epilog | 154 |
Hwi dispatcher | 355 |
Hardware Interrupt to Blocked Task | 574 |
Hardware Interrupt to Software Interrupt | 412 |
Swi_enable() | 87 |
Swi_disable() | 12 |
Post Software Interrupt Again | 34 |
Post Software Interrupt without Context Switch | 120 |
Post Software Interrupt with Context Switch | 227 |
Create a New Task without Context Switch | 3584 |
Set a Task Priority without a Context Switch | 182 |
Task_yield() | 227 |
Post Semaphore No Waiting Task | 88 |
Post Semaphore No Task Switch | 203 |
Post Semaphore with Task Switch | 278 |
Pend on Semaphore No Context Switch | 62 |
Pend on Semaphore with Task Switch | 319 |
Clock_getTicks() | 11 |
POSIX Create a New Task without Context Switch | 6500 |
POSIX Set a Task Priority without a Context Switch | 235 |
POSIX Post Semaphore No Waiting Task | 99 |
POSIX Post Semaphore No Task Switch | 212 |
POSIX Post Semaphore with Task Switch | 290 |
POSIX Pend on Semaphore No Context Switch | 72 |
POSIX Pend on Semaphore with Task Switch | 328 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.