C28x ELF with hard FP Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M
Tool Chain Version: 20.2.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7652 | 1462 | 312 | 9426 | 2048 | 1024 | 0 | 1532 | 4604 |
Semaphore | 8414 | 1586 | 312 | 10312 | 2048 | 1024 | 0 | 1564 | 4636 |
Mutex | 8626 | 1982 | 312 | 10920 | 2048 | 1024 | 0 | 1656 | 4728 |
Clock | 8912 | 2050 | 312 | 11274 | 2048 | 1024 | 0 | 1656 | 4728 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9280 | 1822 | 384 | 11486 | 2048 | 1024 | 0 | 1624 | 4696 |
Semaphore | 10102 | 2056 | 384 | 12542 | 2048 | 1024 | 0 | 1632 | 4704 |
Mutex | 10194 | 2088 | 384 | 12666 | 2048 | 1024 | 0 | 1632 | 4704 |
Clock | 10468 | 2156 | 384 | 13008 | 2048 | 1024 | 0 | 1636 | 4708 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 12444 | 2014 | 520 | 14978 | 2048 | 2560 | 0 | 2082 | 6690 |
Semaphore | 12522 | 2014 | 520 | 15056 | 2048 | 2560 | 0 | 2084 | 6692 |
Mutex | 12704 | 2014 | 520 | 15238 | 2048 | 2560 | 0 | 2212 | 6820 |
Timer | 13718 | 2082 | 520 | 16320 | 2048 | 2560 | 0 | 2212 | 6820 |
All sizes are in 16-bit bytes