C71 Timing Benchmarks
Target Platform: ti.platforms.tms320C7x:J721E
Tool Chain Version: 1.4.0
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 1898 |
Hwi_restore() | 17 |
Hwi_disable() | 12 |
Hwi dispatcher prolog | 289 |
Hwi dispatcher epilog | 533 |
Hwi dispatcher | 811 |
Hardware Interrupt to Blocked Task | 704 |
Hardware Interrupt to Software Interrupt | 503 |
Swi_enable() | 79 |
Swi_disable() | 6 |
Post Software Interrupt Again | 38 |
Post Software Interrupt without Context Switch | 138 |
Post Software Interrupt with Context Switch | 228 |
Create a New Task without Context Switch | 2304 |
Set a Task Priority without a Context Switch | 149 |
Task_yield() | 317 |
Post Semaphore No Waiting Task | 98 |
Post Semaphore No Task Switch | 220 |
Post Semaphore with Task Switch | 362 |
Pend on Semaphore No Context Switch | 53 |
Pend on Semaphore with Task Switch | 346 |
Clock_getTicks() | 6 |
POSIX Create a New Task without Context Switch | 3203 |
POSIX Set a Task Priority without a Context Switch | 112 |
POSIX Post Semaphore No Waiting Task | 107 |
POSIX Post Semaphore No Task Switch | 236 |
POSIX Post Semaphore with Task Switch | 382 |
POSIX Pend on Semaphore No Context Switch | 60 |
POSIX Pend on Semaphore with Task Switch | 357 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.