C66 Timing Benchmarks
Target Platform: ti.platforms.evm6678
Tool Chain Version: 8.3.2
BIOS Version: bios_6_83_00_16_eng
XDCTools Version: xdctools_3_61_04_30_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 240 |
Hwi_restore() | 2 |
Hwi_disable() | 3 |
Hwi dispatcher prolog | 113 |
Hwi dispatcher epilog | 138 |
Hwi dispatcher | 246 |
Hardware Interrupt to Blocked Task | 423 |
Hardware Interrupt to Software Interrupt | 249 |
Swi_enable() | 72 |
Swi_disable() | 13 |
Post Software Interrupt Again | 45 |
Post Software Interrupt without Context Switch | 77 |
Post Software Interrupt with Context Switch | 149 |
Create a New Task without Context Switch | 1742 |
Set a Task Priority without a Context Switch | 140 |
Task_yield() | 205 |
Post Semaphore No Waiting Task | 83 |
Post Semaphore No Task Switch | 164 |
Post Semaphore with Task Switch | 234 |
Pend on Semaphore No Context Switch | 50 |
Pend on Semaphore with Task Switch | 241 |
Clock_getTicks() | 13 |
POSIX Create a New Task without Context Switch | 2970 |
POSIX Set a Task Priority without a Context Switch | 118 |
POSIX Post Semaphore No Waiting Task | 99 |
POSIX Post Semaphore No Task Switch | 180 |
POSIX Post Semaphore with Task Switch | 250 |
POSIX Pend on Semaphore No Context Switch | 68 |
POSIX Pend on Semaphore with Task Switch | 257 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-mv6600 –abi=eabi -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.